IESNA:LM-63-2002
[TEST]P1445064
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-120W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 4
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21311
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 120.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2926.6 2969 3018.2 3074 3136.4 3205.3 3281.6 3363.9 3451.7 3548.8
3653.8 3767.4 3889.6 4021.4 4160.4 4305.1 4454 4600.8 4745.9 4887.4
5025.1 5154.2 5276.4 5389.5 5498.9 5603.2 5691.6 5772.6 5845.3 5923.1
6015.6 6093 6150.6 6173.1 6160.2 6116.3 6058.2 6009.2 5986.3 5978.1
5975.3 5973 5966.2 5952.9 5931.8 5903.9 5869.6 5832.5 5793.2 5752.4
5708.5 5658.6 5602.8 5541 5471.4 5394 5306.2 5206.8 5096.5 4978.9
4837.9 4663.1 4455 4221.5 3990.4 3789.7 3630.4 3528.5 3476.3 3430.9
3302.6 3047.8 2708.1 2367.9 2053.1 1595.5 975.8 431.9 324.6 224.8
125 109 95.9 83.2 70.4 57.3 42.9 31.1 19.3 7.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2968 3015.1 3068.4 3128 3193.6 3267 3346.7 3431.5 3526.2
3624.1 3733.7 3848.4 3973.1 4106.5 4243.9 4382.9 4523.9 4663.5 4800.9
4931.8 5059.5 5180.3 5297.5 5407.3 5514.4 5609.6 5696.1 5772.6 5848.1
5936.4 6019.3 6084.3 6122.3 6120 6085.2 6034.4 5975.8 5937.8 5918.6
5909 5902.6 5897.5 5890.2 5881 5865.5 5845.3 5823.8 5799.6 5774.4
5748.3 5718.1 5681 5639.4 5585.8 5523.1 5450.8 5367.5 5271.4 5162
5039.8 4897.4 4726.7 4529.6 4321 4125.9 3947.1 3797.3 3687.5 3610.5
3542.8 3423.5 3217.3 2928.1 2606.2 2252.3 1813.9 1198.2 579.9 423.3
275.9 128.4 110 95 80.2 65.6 51.8 39 26.2 13.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2965 3007 3054.1 3106.5 3163.3 3229.6 3299.1 3374.8 3458
3544.9 3640.6 3740.9 3849.8 3962.8 4080.4 4202.3 4326.7 4450.6 4575
4694.2 4812.3 4923.1 5032.5 5137.3 5240.7 5340.5 5437.5 5526.8 5611.5
5694.3 5785.4 5869.6 5939.6 5986.8 5995.5 5974 5937.3 5899.3 5871.9
5858.6 5854.5 5854 5853.6 5851.7 5847.6 5840.8 5832.5 5821.5 5806
5787.2 5764.8 5739.2 5711.7 5681.9 5649 5608.2 5559.3 5499.3 5432.9
5356.1 5270.5 5174.3 5064.5 4941.8 4809.1 4666.3 4526.6 4392.9 4269.3
4154.5 4053.9 3955.5 3843.1 3704.2 3524.3 3271.3 2946.2 2531.8 2000.4
1291.1 653.9 477.9 308.1 138.2 102.5 75.1 56.1 38.8 21.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2960.5 2994 3030.6 3073.2 3119.5 3171.2 3228 3289.4 3355.3
3426.2 3501.3 3582.2 3667.2 3758.1 3853.5 3951.6 4050.4 4153.4 4254.5
4355.2 4456 4554.4 4652.1 4745.5 4837.9 4928.6 5015.5 5102.5 5187.6
5273.2 5360.6 5448.1 5532.7 5609.2 5669.1 5708.5 5717.2 5706.7 5692.5
5685.1 5685.1 5693.8 5708.9 5726.3 5742.4 5755.6 5765.2 5772.1 5776.7
5778.5 5778.1 5774.9 5771.2 5763.4 5752.9 5736.9 5715.8 5690.6 5662.3
5628.4 5586.3 5535.9 5475.5 5405.9 5324.5 5232 5123.5 5000.4 4864
4716.6 4566 4412.3 4263.2 4108.4 3921.3 3709.7 3411.6 3011.4 2509.2
1898 1245.2 608.7 451.2 298.6 146 119.1 91.2 59.8 31.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2952.4 2975.3 3001.5 3031.5 3066 3103.2 3143 3185.8 3232.9
3283.7 3337.2 3394.5 3454.7 3520.3 3588.2 3660.5 3735.1 3811.5 3888.9
3968.1 4048.6 4128.3 4210.2 4288.1 4366.5 4442.6 4518.4 4593.5 4665.8
4738.2 4813.7 4891.5 4975.7 5057.6 5129 5193.1 5241.2 5278.2 5295.6
5301.1 5309.4 5325.4 5345.1 5368.9 5395.9 5426.1 5456.7 5486.5 5516.3
5543.7 5568.9 5594.5 5616 5634.3 5650.4 5663.2 5671.4 5674.6 5671.9
5662.3 5644.4 5623.4 5593.6 5552.9 5505.3 5447.1 5370.2 5279.2 5164.7
5025.6 4862.2 4672.2 4451.8 4196 3913.6 3604 3255.6 2835 2333.7
1738.9 1060.4 491.1 354.5 230.8 107.2 81.9 62 44.4 24.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2942.2 2954.5 2969.1 2986.9 3007.9 3030.2 3054.4 3080.9 3110.1
3141.2 3175 3211.5 3250.1 3292.3 3336 3382.9 3433 3485.6 3539.2
3593.4 3650.6 3710 3769.9 3829.2 3887.1 3946.6 4007.6 4068.3 4130.7
4195.5 4259.2 4321.7 4384 4453.8 4527.8 4599.9 4662.2 4715.7 4760.6
4794 4817.8 4839.3 4864.9 4897.9 4934.5 4971.1 5009.1 5047.6 5084.6
5121.7 5156 5190.4 5220.6 5248.5 5273.2 5294.7 5313 5327.2 5335.5
5337.3 5328.6 5309.4 5286 5252.2 5208.7 5158.8 5087.8 4991.7 4866.8
4691 4453 4158.5 3814.7 3457.3 3081.3 2673.7 2143.8 1472.8 812.7
371.7 255.7 146.7 120.7 101 82.1 63.2 46.1 32.2 18.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2921.7 2923.1 2926.9 2932.6 2941.3 2951.5 2962.4 2975.4 2990.4
3007.5 3025.5 3045.5 3069.2 3095.6 3122.8 3152.3 3184.5 3218.6 3252.8
3288.4 3325.6 3363.3 3400.8 3437.2 3474.1 3512.3 3550.6 3590.7 3632.8
3677 3722.1 3769.5 3815.7 3864.1 3914.2 3966.3 4017.8 4071.6 4126.6
4176.5 4218.8 4253.4 4281.7 4309.7 4340 4372.8 4404.3 4436.8 4467.4
4496.2 4522.3 4546.1 4567.3 4588.9 4608.6 4627.4 4643.9 4656.2 4665.4
4670 4668.1 4659.9 4649.4 4632.4 4605.9 4565.1 4505.1 4409.1 4257.7
4023.4 3687 3319.1 2977.3 2665.7 2301.6 1760 1142.5 529.1 214.8
143 123.6 108.7 93.9 79 65.2 51.3 37 23.6 16.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2911.1 2902.3 2895.8 2891.3 2890 2890.4 2891.6 2895 2899.4
2904.9 2912.1 2921.8 2933 2946 2960.6 2978.3 2996.8 3017.5 3039.4
3063 3087.8 3112.7 3137.5 3162.6 3187.2 3212.6 3237.5 3262.7 3289.9
3318.8 3347.9 3377.2 3406.6 3436.9 3468 3500.3 3531.4 3560.6 3591.9
3625.7 3662.6 3697.2 3728.7 3759.3 3791.4 3825.5 3863.3 3903.2 3943.3
3985.2 4027 4068.6 4108.5 4146 4181.3 4215.2 4248 4277.6 4304.6
4328.8 4347.7 4362.1 4373.4 4377.1 4376 4370.8 4349.1 4308.6 4232.8
4101.4 3906 3650.6 3362.4 3088.4 2825.4 2490.8 1977.1 1405.2 833.2
267.8 162 132.3 112.3 92.2 72.2 56.5 42.4 30 20.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2902 2883.6 2868.4 2856.5 2847 2839.4 2834.3 2831 2828.1
2825.8 2825.1 2826.9 2830.8 2835.8 2842.4 2850.9 2861.9 2874 2888.3
2903.5 2920.4 2938.8 2957.8 2977.6 2998 3019.2 3040.6 3062.3 3085.1
3108.3 3132.2 3156.5 3180.8 3203.2 3226.1 3249.4 3274.7 3300.2 3326.4
3353.9 3382.8 3414.1 3447.5 3482.9 3518.3 3555.4 3592 3628.9 3667.5
3706.1 3744.1 3782.1 3822 3863.6 3905.4 3947.9 3991.9 4037.8 4081.5
4125.5 4171.1 4217.6 4263.7 4307.7 4350.1 4385.9 4418.8 4446.5 4464.9
4463.4 4433.2 4366.7 4251 4099.4 3915.8 3728.2 3518.6 3255.5 2827.8
2161.9 1531.2 900.5 282.1 185.6 149.5 120.1 90.7 61.5 42
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2894.4 2868.9 2847.6 2829.6 2815.1 2802.5 2791.4 2782 2774.7
2770.3 2767 2765.6 2765.8 2768 2771.9 2777.1 2784.6 2794.2 2804.4
2817.1 2830.5 2845.5 2861.4 2877.3 2894.4 2911.8 2929.3 2947.8 2965.8
2985.2 3005.2 3026.3 3047.7 3068.4 3090.5 3113.4 3137.3 3164 3192.9
3225.1 3255.9 3289.9 3324.3 3361.2 3397.9 3434.3 3469.8 3505.3 3540
3574.4 3609.5 3645.5 3683 3722.6 3763.7 3807.7 3855.1 3905.1 3956.1
4009.7 4065.2 4122.1 4179.4 4238.5 4295.6 4352.5 4404 4454 4497.4
4535.7 4562.1 4573.8 4554.8 4497.3 4389.7 4217.7 3935.8 3520.3 2968.1
2363.2 1824 1375.7 1098.1 820.6 544 334.9 232.9 131 29.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2889.3 2859 2833.3 2811.4 2793 2775.9 2760.9 2748.7 2738.6
2731.5 2727 2725 2725.4 2728.2 2732.4 2738.3 2746.2 2755.6 2765.8
2777.9 2789.4 2802.7 2816.6 2831.4 2846.5 2861.8 2878 2894.2 2912.4
2930.8 2950.5 2970.5 2990.3 3010 3031.9 3055.3 3082.1 3109.9 3139
3169.4 3199.4 3230.4 3259.9 3289.1 3317.4 3345.2 3374.2 3402.6 3433.8
3465.3 3499.7 3536.1 3574.7 3615.5 3657.6 3699.1 3740.4 3780.2 3817
3852 3891.2 3930.8 3970.2 4007.4 4043.5 4080.4 4113.7 4143.8 4160
4169.4 4169.8 4142.5 4090.6 4004 3844.1 3626.1 3383.1 3077.4 2662.7
2237 1881.9 1656.7 1543.8 1169.7 795.5 429.2 299.6 170.1 43.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2887.2 2854 2825.9 2801.5 2780.5 2760.5 2743.4 2728.9 2717.7
2708.6 2703.2 2701.6 2702.2 2704.1 2708.7 2714.8 2721.8 2730.8 2740.9
2750.8 2760.3 2770.7 2782 2795.3 2809.6 2825.5 2843.5 2862.9 2884.2
2906.2 2928 2950.4 2973.3 2996.7 3020.3 3044.4 3069.1 3092 3114.3
3138 3162.1 3186.8 3212.1 3237.8 3264.8 3293 3323.9 3357.9 3393.6
3428.8 3465.2 3502.3 3539.6 3576.6 3610 3638.9 3663.1 3686.6 3708.8
3729.6 3746.7 3760.5 3776.5 3791.1 3804.5 3811.9 3808.1 3797.1 3763.4
3689 3556.6 3341.8 3044.2 2720 2383 2022.4 1615.6 1348.7 1394.9
1676.4 1774 1341.6 909.3 478.9 253.1 202.7 152.4 102 51.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2887.3 2853.7 2824.2 2800 2777.9 2757.9 2740.1 2724.9 2712.9
2704.1 2698.5 2696.1 2696 2698.3 2702.2 2708.1 2715.5 2723.8 2732.3
2741.3 2750.4 2759.9 2771.2 2784.5 2799.3 2816.6 2836.2 2857.6 2880.8
2906.3 2931.7 2959.7 2988 3015.4 3044.6 3074.9 3104.1 3132.9 3163.5
3194.1 3222.2 3250.6 3277.7 3304.4 3330.9 3356.3 3383 3405.9 3429.1
3452.1 3476.9 3500.2 3522 3543 3564.8 3586 3606.9 3627.2 3647.1
3664.4 3680.4 3697.1 3712.6 3728.5 3731.4 3711.9 3689.9 3651.2 3550.5
3380 3121 2803 2476.6 2149.7 1740.6 1310.4 1025.9 1075.8 1356.8
1548.6 1201 853.4 507.1 270.6 163.2 57.1 38.5 19.9 1.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2891.1 2858.9 2831 2807.4 2787.1 2768.1 2751.1 2737.2 2726.1
2717.1 2711.5 2708.7 2709.3 2711.5 2715.2 2721.1 2729.2 2738.8 2749.3
2760.5 2772.7 2785.1 2797.9 2812 2827.8 2845.4 2864.4 2885.6 2907.6
2929.6 2951.5 2973.9 2996.6 3019.1 3042.4 3066.1 3089 3111 3132.8
3155.7 3180.6 3206.8 3233.7 3261.8 3290 3320.2 3351.7 3385.3 3420.4
3457.4 3493.8 3531.9 3569.3 3605.2 3637.3 3665.7 3692.3 3716.1 3738.2
3757.3 3773.4 3788.3 3804.4 3821.5 3833.2 3832.4 3822.9 3808.9 3769
3681.7 3533.1 3301.3 3015.4 2689.9 2340.7 1976 1594.2 1368.2 1471.3
1743.7 1739.1 1305.2 871.2 439.6 244.8 196.1 147.4 98.7 50
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2896.9 2869.1 2844.2 2823 2805.3 2789 2775 2763.5 2753.1
2745.5 2741.1 2738.7 2739.1 2742.3 2746.9 2753.1 2761.4 2772.1 2784.2
2797.6 2812.4 2827.3 2843.6 2860.6 2879 2897 2914.6 2932.3 2951.2
2969.9 2989.1 3008.5 3028.5 3048.4 3070.1 3093.6 3120.4 3148.7 3179
3209.4 3240 3269.9 3299.1 3328.7 3357.9 3387.6 3416.8 3446.1 3477.3
3510.6 3545.7 3583.2 3622.7 3663.3 3706 3748.6 3792 3830.7 3866.4
3903.1 3943.4 3984 4019.3 4052 4085.4 4120.3 4149.1 4172.6 4184.8
4185.8 4170.3 4132.5 4072.1 3956.6 3772.5 3553.9 3298.9 2970.8 2544.3
2104.1 1716.6 1557 1227.1 897.3 567.5 315.7 252.7 189.8 126.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2905.8 2883.4 2863.5 2847.3 2833.4 2821.3 2810.1 2801.2 2795
2789.8 2786.4 2786.1 2788 2791.2 2797 2805.8 2815.7 2826.6 2839.4
2853.4 2869.4 2885.9 2903.2 2920.3 2937.7 2955.6 2974 2993.7 3013.8
3034.7 3056.2 3077.6 3099.3 3120.4 3142 3163.9 3188.3 3216.6 3246.9
3278.6 3312.4 3348.2 3384.5 3419.7 3455.1 3489.6 3524.2 3557.7 3591.9
3626.8 3662 3699.3 3737.4 3777.9 3821.6 3867.7 3916.7 3969 4022.6
4077.9 4134 4191.5 4247 4304.9 4361.2 4413.2 4463.1 4505.6 4541
4566.7 4579.3 4568 4510.4 4400 4242 4001.7 3636.9 3140 2590.8
2051.6 1593.8 1268.5 943.1 619.2 360.5 253.8 147.2 41.4 21.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2915.5 2901.5 2889.1 2879.1 2870.9 2864.5 2859.2 2854.9 2852
2850.8 2852.8 2856.4 2862.7 2870.2 2879.8 2891.3 2904.8 2919.3 2935.3
2953.2 2972.7 2993.4 3014.9 3037.6 3061.1 3084.1 3107.5 3131.4 3154.7
3178.5 3201.8 3225.5 3248.3 3269.8 3292 3315.5 3339.4 3364.6 3391.2
3417.9 3446.6 3476.6 3507.9 3543.5 3580.7 3620 3661.6 3704.7 3746.5
3787.3 3825.9 3864.4 3904.4 3945.1 3987.8 4031.6 4074.3 4117.1 4159.7
4200.8 4241.6 4284.4 4326.3 4365.8 4403.3 4436.9 4457.4 4460 4445.8
4411.8 4346.4 4251.3 4107.9 3937.4 3758.8 3566.3 3308.1 2899.3 2277
1608.6 940.3 285 191.3 156.9 127.7 98.5 69.4 52.7 36
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2925.8 2921.2 2918 2916.6 2916.5 2918.8 2921.3 2924.9 2930.1
2938.1 2948.1 2960.3 2974.6 2990.3 3007.5 3026.5 3047.1 3069.8 3093.3
3119.2 3145.7 3173.1 3200.5 3228.9 3256.2 3284.4 3312.5 3341.7 3372.2
3403.9 3435.8 3466.7 3498 3530 3562.8 3594.6 3624.1 3653.9 3681
3710.1 3738.2 3769.1 3804.2 3841.3 3878.4 3914.3 3953.2 3996.4 4039.5
4082.6 4125 4165.7 4203 4236.9 4268 4296.3 4322.1 4345.6 4365.4
4380.1 4389.6 4394.1 4395.7 4391.6 4380.3 4354.7 4308.4 4235.7 4121.7
3937.4 3677.5 3392.3 3126.5 2872.3 2521.7 2001.2 1416.3 831.4 247.9
161.6 132.9 114.1 95.2 76.4 60.9 46.9 33.9 23.4 12.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2926.2 2932 2939.3 2948.2 2958.3 2970.6 2983.9 2998.2 3014.2
3033.6 3055.8 3080.2 3106 3132.8 3163.1 3195.6 3229.2 3265.3 3301.5
3339 3377.6 3415.7 3453.9 3491.8 3531.2 3569.7 3610.4 3653.6 3698.3
3745.5 3795 3844 3896.7 3949.5 4002.2 4052.5 4105.2 4154.4 4198.4
4237.2 4272.5 4305.4 4338.9 4371.3 4402.6 4434.1 4466.6 4495.1 4521.2
4544.5 4566.3 4588.9 4609.1 4628.3 4643.9 4658.1 4670.9 4679.1 4681.4
4678.7 4675.4 4668.6 4652.1 4626.9 4583.9 4516 4424.6 4275.9 4042.6
3713.4 3332.1 2991.8 2685.5 2336.4 1797.3 1121.1 524.2 382.9 255.9
128.9 110.7 96.5 82.6 68.6 53.9 40.5 27.1 13.7 4.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2936.4 2953 2971.6 2991.9 3013.6 3037.6 3064 3092.2 3122.9
3155.9 3193 3233.1 3276 3320.1 3367.3 3416.6 3469.2 3522.6 3578.1
3635.8 3696 3755.6 3817.2 3878 3939.9 4002.3 4064.8 4128.9 4195.2
4262.3 4332.8 4404.4 4478.9 4548.8 4614.6 4677.3 4730.8 4771.6 4800.9
4821.5 4840.7 4866.8 4902 4940.9 4978 5014.1 5050.3 5089.2 5128.1
5163.8 5197.7 5227.9 5254.9 5277.8 5296.6 5310.3 5316.7 5320.4 5318.1
5306.6 5287.9 5263.1 5230.2 5188.1 5129.9 5051.7 4947.8 4814.6 4644.8
4411.9 4104.7 3759.3 3389 3025.5 2616 2098.6 1449 787.3 350
248.7 148.3 122.8 103.9 86.2 67.2 50.4 36.1 22 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2946.1 2972.8 3002.8 3035.5 3070.1 3108.6 3150 3194.5 3241.9
3293.2 3348.7 3407.9 3471.2 3539.2 3609.8 3685.4 3762.6 3843 3924.4
4006.8 4091.1 4173.9 4257.9 4340 4421 4498.3 4576.3 4652.1 4729.5
4810 4894.2 4976.6 5056.3 5130.4 5195.9 5247.1 5277.8 5292.4 5301.6
5311.2 5325.4 5344.2 5367 5395.9 5428.8 5464.5 5499.8 5531.8 5561.1
5586.7 5610.1 5631.1 5649.9 5665.5 5676 5684.7 5687.9 5683.3 5673.2
5659.1 5639.4 5609.6 5570.7 5521.7 5460.9 5385.3 5298.4 5189.9 5058.1
4901.1 4710.2 4498.6 4239 3937.9 3601.7 3247.8 2841.3 2350.4 1783
1123.9 535.5 391 253.6 116.3 87 66.4 48.6 31 23.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2955.3 2990.7 3030.9 3076 3124.6 3177 3233.3 3293.7 3358.9
3429.8 3505.5 3586.3 3675.2 3767.1 3864.8 3966 4069.1 4176.2 4279.8
4385.2 4487.1 4587.1 4684.6 4778.4 4869.5 4958.8 5049.8 5142.8 5232
5320.4 5415.1 5497.5 5576.7 5640.7 5685.6 5704.8 5706.7 5695.7 5684.2
5681.5 5690.2 5708 5728.6 5747.8 5764.3 5778.1 5787.7 5794.1 5799.1
5801.4 5801.4 5799.6 5796.4 5789.5 5779.4 5763.4 5742.4 5711.2 5677.4
5636.6 5594.1 5543.7 5482.4 5405.5 5313.5 5206.4 5089.7 4962 4825.6
4675 4516.3 4356.5 4189.5 4009.3 3793.6 3538.2 3182.6 2686.6 2103.2
1456.4 805.8 581.4 368.7 156 131.3 105.8 75.1 41 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2961.5 3005.4 3054.6 3108.9 3167.8 3232.8 3303 3377.9 3459.4
3547.4 3642.2 3743.2 3853.2 3966 4084.3 4209.5 4338.9 4467.1 4591.2
4712.5 4830.2 4942.3 5049.4 5154.2 5258.6 5362 5462.2 5552 5637.1
5723.1 5808.7 5889.3 5947.4 5978.1 5978.5 5958.4 5920.9 5887 5870.1
5864.1 5862.7 5862.7 5863.2 5863.2 5861.8 5859.1 5853.1 5844.4 5829.3
5811 5787.7 5760.7 5732.3 5703 5669.6 5629.3 5579.4 5518.1 5450.3
5372.5 5281.9 5183 5078.7 4962.9 4833.4 4693.8 4555.5 4418.2 4298.9
4194.4 4086.2 3962.7 3845.5 3696.4 3474.8 3181.6 2842.7 2409.5 1809.8
1051.1 502.7 374.9 250.4 125.9 91.9 69.1 50.7 40.6 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2966.9 3015.3 3069.4 3129.7 3196.2 3269.4 3348.8 3433.5 3526.3
3628.1 3736.8 3852.3 3977.6 4109 4245.9 4388.7 4530.8 4675 4811.4
4942.7 5066.8 5185.8 5303.4 5416.5 5525.4 5624.7 5712.1 5788.1 5866.9
5953.4 6033.5 6092 6120.9 6115.4 6079.2 6023.8 5969.8 5934.1 5918.6
5910.8 5907.1 5903 5898 5889.3 5874.2 5854 5831.6 5807.3 5782.2
5757.9 5729.5 5694.3 5652.2 5598.2 5535 5462.2 5377.6 5280.1 5169.3
5048.5 4910.7 4745.5 4552.6 4342.2 4146.1 3977.1 3833.5 3724.9 3640.3
3565.6 3445.6 3233.4 2939.4 2601.7 2235.3 1789.1 1197.5 601.7 434.6
283.4 132.3 109.8 95.8 80.3 64.5 50.1 37.1 24 11
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2926.6 2969 3018.2 3074 3136.4 3205.3 3281.6 3363.9 3451.7 3548.8
3653.8 3767.4 3889.6 4021.4 4160.4 4305.1 4454 4600.8 4745.9 4887.4
5025.1 5154.2 5276.4 5389.5 5498.9 5603.2 5691.6 5772.6 5845.3 5923.1
6015.6 6093 6150.6 6173.1 6160.2 6116.3 6058.2 6009.2 5986.3 5978.1
5975.3 5973 5966.2 5952.9 5931.8 5903.9 5869.6 5832.5 5793.2 5752.4
5708.5 5658.6 5602.8 5541 5471.4 5394 5306.2 5206.8 5096.5 4978.9
4837.9 4663.1 4455 4221.5 3990.4 3789.7 3630.4 3528.5 3476.3 3430.9
3302.6 3047.8 2708.1 2367.9 2053.1 1595.5 975.8 431.9 324.6 224.8
125 109 95.9 83.2 70.4 57.3 42.9 31.1 19.3 7.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
